Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN854 - Latch clamps, with clamping arm, for welding
Bill of material
Verschluss-Spanner GN854-1500-2-T2S
ARTNR
GN854-1500-2-T2S
GROESSE
Size
1500
POS
Position
FH
Holding force
15000 N
A1
26 mm
A2
28 mm
B1
65 mm
B2
43 mm
B3
52 mm
B4
70 mm
B5
72 mm
B6
30 mm
D1
Thread
M 10
D2
8.5 mm
H1
81 mm
H2
55 mm
L1
334 mm
L2
min.
186 mm
M1
40 mm
M2
16 mm
R
120 mm
W1
10.5 mm
W2
28 mm
W3
25 mm
W4
40
WEIGHT
Weight
1.3310 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models