目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Stellungsanzeiger GN9034-40-2-GR
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN9034
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn9034/gn9034.prj},{NB=Stellungsanzeiger GN9034-40-2-GR},{ARTNR=GN9034-40-2-GR},{PARTNUMBER=GN 9034-40-2-GR},{NORMNR=GN 9034},{D1=40},{B=48.0},{D2=12},{D3=28.5},{L1=41},{L2=34.0},{L3=6.0},{M1=40.0},{M2=32.5},{M3=30},{G=M5},{GX=5},{LCD=6},{MD=1000},{KEN=Schutzart IP 67},{FARBE=grau},{MAT=Kunststoff (Polyamid PA)},{VER=2},{WEIGHT=0.1000},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Berger Tools
Description
GN 9034 - Position Indicators for Configurable Linear Actuators, Electronic Counter
Bill of material
Stellungsanzeiger GN9034-40-2-GR
ARTNR
GN9034-40-2-GR
GN9034-40-2-GR
D1
Ø Linear actuator
40
40
mm
B
48.0
48.0
mm
D2
H7
12
12
mm
D3
28.5
28.5
mm
L1
41
41
mm
L2
34.0
34.0
mm
L3
6.0
6.0
mm
M1
40.0
40.0
mm
M2
32.5
32.5
mm
M3
30
30
mm
G
Grub screw
M5
M5
LCD
LCD Display Number of positions
6
6
MD
Max. revolutions per minute
1000
KEN
Identification No.
Protection class IP 67
Protection class IP 67
FARBE
Color
Gray
Gray
WEIGHT
Weight
0.1000
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求