Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN9053.6 - Clamping plates for position indicators GN9053 / GN9153
Bill of material
Klemmplatte GN9053.6-48-B14
ARTNR
B
48 mm
D1
+0.06/+0.02
mm
D2
5.5 mm
L1
73 mm
L2
40.5 mm
L3
18 mm
L4
24.5 mm
L5
30 mm
M1
34 mm
M2
36 mm
M3
33.6 mm
M4
25 mm
M5
17 mm
WEIGHT
Weight
0.0348 kg
CTN
Customs Tariff Number
79070000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models