Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN9192.2 - Positioning ring for down-thrust clamps GN 9192
Bill of material
Positionierring GN9192.2-28-7
ARTNR
GN9192.2-28-7
D0
Down-thrust clamp-Ø GN9192
40 mm
D1
28 mm
H1
7 mm
B
35 mm
D2
5 mm
H2
16 mm
L1
43.5 mm
L2
17.5 mm
WEIGHT
Weight
0.0320 kg
CTN
Customs Tariff Number
84662098
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SRD-FA
    ABAACH,ABABCN,ABACS - T type guide shaft support handle locking type
    VIPDO
    zfd01
Previews
3D
Dimension
2D
Download CAD models