Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Sept 2022. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN924.40 - Spoked handwheel for linear actuators, with revolving handle, with keyway
Bill of material
Speichenhandrad fuer Lineareinheiten GN924.40-125-K12-R
ARTNR
GN924.40-125-K12-R
D1
125 mm
D2
Bore H7
12 mm
D3
31 mm
D4
23 mm
B
15 mm
H
11 mm
L1
18 mm
L2
~
33.5 mm
ZG
Ø Handle GN 798
22 mm
MAT
Material
Alu
WEIGHT
Weight
0.3400 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models