Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN936 - Slam latches, Type SUL, lockable (different lock)
Bill of material
Fallenverschluss GN936-72-SUL-SW
ARTNR
L1
72 mm
B1
10.3 mm
B2
21 mm
B3
15 mm
D
6.5 mm
H1
33 mm
H2
24 mm
L2
104 mm
L3
45 mm
L4
40 mm
L5
14.5 mm
L6
12.5 mm
M1
56 mm
M2
23 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models