Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Apr 2022. Please do not use for new projects.
Selectable products: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN953.6 - Clamping plates for position indicators GN 953 / GN 9053 / GN 9153
Bill of material
Klemmplatte GN953.6-48-B14
ARTNR
B
48 mm
D1
+0.06/+0.02
D2
5.5 mm
L1
67 mm
L2
43.1 mm
L3
16 mm
L4
22 mm
M1
34 mm
M2
33.6 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models