Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 953.7 - Clamping Plates for Position Indicators GN 953 / GN 953.2
Bill of material
Klemmplatte GN953.7-48-B14
ARTNR
B
48 mm
D1
F9
mm
D2
5.5 mm
L1
66.5 mm
L2
43 mm
L3
15 mm
L4
23.5 mm
L5
30 mm
M1
34 mm
M2
36 mm
M3
33.6 mm
M4
25 mm
M5
17 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90318080
ROHS
YES