Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN954.6 - Clamping plates for position indicators
Bill of material
Klemmplatte GN954.6-33-B10
ARTNR
B
33 mm
D1
+0.06/+0.02
D2
4.5 mm
L1
47 mm
L2
30.5 mm
L3
11 mm
L4
22 mm
M1
21 mm
M2
23.5 mm
SA
for position indicators
GN 954, GN 9054
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models