目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Klemmplatte GN9734-40-B
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN9734
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn9734/gn9734_b_asmtab.prj},{NB=Klemmplatte GN9734-40-B},{ARTNR=GN9734-40-B},{PARTNUMBER=GN 9734-40-B},{VER=GN 9053.6-48-B12},{VER1=9053},{NORMNR=GN 9734},{D1=40},{B=48},{D2=B12},{D2X=12},{L1=73.0},{L2=40.5},{L3=24.5},{MAT=Zink-Druckguss},{WEIGHT=0.0500},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn9734_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 9734 - Clamping Plates for Configurable Linear Actuators, Type B, for electronic position indicators
Bill of material
Klemmplatte GN9734-40-B
ARTNR
GN9734-40-B
GN9734-40-B
D1
Ø Linear actuator
40
40
mm
B
48
48
mm
D2
F9
B12
B12
mm
L1
73.0
73.0
mm
L2
40.5
40.5
mm
L3
24.5
24.5
mm
WEIGHT
Weight
0.0500
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求