Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
GAMM
Description
GP/30 - Galletto di fissaggio
Bill of material
7116003
CODE
code
MOD
Modello
A
30 mm
B
13 mm
C
11 mm
F
4 mm
D
L
mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Perno in acciaio zincato filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models