Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp1101_9rkg - Bel Power Solutions
Bill of material
GP1101-9RKG
PN
Part Number
GP1101-9RKG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 3.3VDC, 40A, Input 21.6-50.4VDC, Output voltage control input, H15 standard connector, RoHS Compliant
POWER
Power
132 W
VIN
Voltage Input
21.6-50.4 VDC
OV
Output Voltage
3,3 VDC
OC
Output Current
40 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models