Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Misumi
Description
GPA__MR2060, GPA__MR2090, GPB__MR2060, GPB__MR2090, GPK__MR2060, GPK__MR2090, GPT__MR2060, GPT__MR2090, GPM__MR2060, GPM__MR2090, GPP__MR2060, GPP__MR2090 - High Torque Timing Pulleys MR2 Type
Bill of material
GPA28MR2060-A-H3
PN
Part Number
MAT
Material
ST
Surface Treatment
NT
Number of Teeth
mm
TNW
Type Nominal Width
BW
Belt Width
6 mm
PS
Pulley Shape
SBS
Shaft Bore Specifications
DDM
d Metric 1mm Increment
mm
DDI
d Inch
IHSN
Inch Hole Nominal
- Inch
IHSD
Inch Hole Dimension
0.000 mm
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
A
7.4 mm
W
11.4 mm
L
0.0 mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
TT
t
1 mm
ALT1
Set Screw Angle
ALT2
Side Tapped Hole
M
M Selection
QSC
QSC 0.5mm Increment
mm
QFC
QFC 0.5mm Increment
mm
QTC
QTC 0.5mm Increment
mm
ALT3
Side Through Hole
K
K 0.5mm Increment
mm
KSC
KSC 0.5mm Increment
mm
KFC
KFC 0.5mm Increment
mm
KTC
KTC 0.5mm Increment
mm
ALT4
Boss Cut
BC
BC 0.5mm Increment
mm
ALT5
Flange not Attached
ALT6
Flange Attached on One Side Only
ALT7
Flange Cut
FC
FC 0.5mm Increment
mm
ALT8
Tapped Hole Dimension
TPC
TPC Selection
ALT9
Set Screw Length
SLH
mm
AC
Accessories Set Screw
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models