Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GPFA213 - Series
Bill of material
GPFA213- 0402AXXXA1SA(A=3.05,B=2.3)
CNSTYPECODE
Order code
GPFA213-0402AXXXA1SA(A=3.05,B=2.3)
PIN
No.of Pins per Row
A
Dimension:A
mm
Enter value for A
Dimension:A
mm
cm
inch
ft
B
Dimension:B
mm
Enter value for B
Dimension:B
mm
cm
inch
ft
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
10.38 mm
M
Dimension:M
6.00 mm
L1
Dimension:L1
8.62 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    SEK-18 SV MA LP ANG29 06P PL3
    FPIC
    ABF902R_001
    Samtec
    LTMM Series - 2,00 mm Shrouded Terminal Strip
    HARTING
    SEK-18 SV MA LP ANG29 10P PLS4
Previews
3D
Dimension
2D
Download CAD models