Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AirTAC
Description
gptl mini series - mini speed controllers
Bill of material
GPTL4M5A-M
MODEL
model
TC
Thread connection
CM
Control method
SC
Standard color
TT
Thread type
D
Port size
M
M:mini
M
R
M5X0.8
PA
mm
PB
9.0 mm
L
3.5 mm
C
29.5 mm
K
mm
EA
mm
EB
19.0 mm
H
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models