Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gq2320_9rg - Bel Power Solutions
Bill of material
GQ2320-9RG
PN
Part Number
GQ2320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 12/12VDC, 9.2/9.2A, Input 21.6-54VDC, Output voltage control input, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
21.6.1954 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
9.2/9.2 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models