Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Farbo
Description
GR13/GR16 - Rotating distributors with pivot
Bill of material
GR16.075038.V
CODE
Code
A
Inlets
B
Outlets
RP
Rotation
°
GU
Gaskets
P
Pressure
bar
S
Speed
rpm
WG
Weight [grams]
g
C
mm
D
mm
E
mm
F
mm
L
mm
M
mm
N
mm
O
mm
CH
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Farbo
    GR22 - Independent 2 way rotating joints
    Farbo
    GR11 - Male thread one way rotating joints
    Farbo
    300/301/302/373/376 - Rotating joints
    Farbo
    GR33 - Independent 3 way rotating joints
    ORIENTALMOTOR Co.,Ltd.
    90W
    Farbo
    322/322D - Independent 3 way rotating joints
    Farbo
    GR66 - Independent 6 way rotating joints
    Schneider Electric
    MAXP42-H44-C44 - Linear positioner
    Norgren
    0401 - Rotating joints
    SMC
    MQR X229 - Rotary Joint/Rubber Seal
    Farbo
    GRHL - Straight high-speed rotating joints
Previews
3D
Dimension
2D
Download CAD models