Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Farbo
Description
GR22 - Independent 2 way rotating joints
Bill of material
GR22.025.V
CODE
Code
A
Inlets
B
Outlets
RP
Rotation
°
GU
Gaskets
PR
Pressure
-1 ÷ 12 bar
SP
Speed
rpm
WG
Weight [grams]
g
C
mm
D
mm
E
mm
F
mm
G
Thread
H
mm
I
Thread
L
mm
M
Thread
N
mm
O
mm
P
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Farbo
    GR33 - Independent 3 way rotating joints
    Farbo
    GR13/GR16 - Rotating distributors with pivot
    Farbo
    GR66 - Independent 6 way rotating joints
    Farbo
    320/320D/321/321D - Independent 2 way rotating joints
    Essentra Components
    GR3001A - Open Grommets - Hole Grommets
    DMS Diemould (UK)
    GR - Standard Heel Unit (CUMSA)
    Metalwork
    Single rotary joint
    SCHUNK
    PGB - 2-finger parallel gripper - Universal gripper
    Farbo
    322/322D - Independent 3 way rotating joints
    80/20
    4367_ht - 4 Hole Joining Plate
    SMC
    IP8101 - Smart Positioner (Rotary Type)
Previews
3D
Dimension
2D
Download CAD models