Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Grab containers - accessories
Bill of material
WAC042000117 Greifbehalter 160x100x75 mm (0,9 Liter) grün
ARTIKEL
Article
Grab containers
TYPE
Type / Size
BEST
Article number
A
Depth
mm
B
Width
mm
C
Height
mm
D
Length
25 mm
E
Angle
35 °
F
Length
mm
FARBE
Color
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the article
1 week after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
21-10-91-90
WARENNUMMER
Customs tariff number
39239000
ROHSWWW
Certificate ROHS
REACHWWW
Certificate ROHS
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型