Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
GRF1-J Series - GRF1-J Series - 5.00 mm 50 ohm Ganged Micro-Miniature RF Jack, PCB Mount
Bill of material
GRF1-J-P-02-E-ST-TH1
PN
Part Number
GRF1-J-P-02-E-ST-TH1
SERIES
Series
GRF1-J
G
Gender
-J: Jack
TYPE
Type
-P: PCB Mount
POS
Number Of Positions
PLOPT
Plating Option
-E: 30µ" Gold Center Contact, 5µ" Gold Outer Contact
ORI
Orientation
TERM
Termination
-TH1: Thru Hole
TIOPT
Threaded Insert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models