Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
GRH5M - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH5M-L2-25-BC-M10-C4
MODEL
Model
GRH5M
BSL
Ball Screw Lead
2 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
10:100W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
415.5 mm
A
75 mm
M
2 mm
N
8 mm
P
175 mm
KG
2.75 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models