Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Gressel
Description
Grip jaw Height=35 mm - Top jaws
Bill of material
FSA.040.013.11
BESTNR
Order No.
A
Dimension
mm
B
Dimension
35 mm
C
Dimension
16 mm
DATENBLATT
Catalog PDF
Download PDF
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gressel
    Grip jaw reversible 3 mm vertical and 5 mm horizontal - Top jaws
    Gressel
    Grip jaw reversible 2 mm vertical and horizontal - Top jaws
    Gressel
    Grip jaw - Top jaws
    Gressel
    Stepped grip jaw 5 mm - Top jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Universal stepped jaw - Top jaws
    Gressel
    Prismatic jaw Ø11-22 mm - Top jaws
    Gressel
    Serrated jaw 35 mm - Top jaws
    Gressel
    Soft jaw height=22mm - Top jaws
    Gressel
    Ground jaw - Top jaws
    Gressel
    Ground jaw height=22 mm - Top jaws
    Gressel
    Ground jaw height=22 mm - Top jaws
Previews
3D
2D
Download CAD models