Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gressel
Description
Grip jaw - Top jaws
Bill of material
TFA.125.012.11
BESTNR
Order No.
TFA.125.012.11
A
Dimension
125 mm
B
Dimension
18 mm
C
Dimension
8 mm
DATENBLATT
Catalog PDF
Download PDF
GEW
Weight
0.11 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gressel
    Multigrip 90mm - Einfach- und Mehrfachspanner
    Gressel
    Ground jaw - Top jaws
    Gressel
    Stepped jaw coated 5 mm - Top jaws
    Gressel
    Coated jaw - Top jaws
    Gressel
    Jaw fix - System jaws
    Gressel
    Smooth VS jaw - Top jaws
    Gressel
    Grip jaw reversible 3 mm vertical and 5 mm horizontal - Top jaws
    Gressel
    Grip jaw reversible 2 mm vertical and horizontal - Top jaws
    Gressel
    Stepped grip jaw 5 mm - Top jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Grip jaw VS - Top jaws
    Gressel
    Grepos-5X / Grepos-5X-S - 5-axis force clamping device
    Gressel
    Grip jaw - Top jaws
    NC Componenti
    8501003* - Beam - External connecting strip
Previews
3D
2D
Download CAD models