Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Medium Duty Two-Bolt Pillow Block Metric Bore - GTM Medium Duty Pillow Blocks
Bill of material
129049
SERIES
Series
207
SS
Shaft Size
30 mm
PN
Part No.
129049
DESCRIPTION
Description
P2B-GTM-30M
A
41.3 mm
B
165.1 mm
C
44.1 mm
DMIN
Dmin
119.1 mm
DMAX
Dmax
138.1 mm
F
Bolt Diameter
M12
G
23.8 mm
H
17.9 mm
J
95.3 mm
L
58.3 mm
M
47.6 mm
R
14.3 mm
S
27.0 mm
U
73.8 mm
V
147.6 mm
W
14.3 mm
X
4.8 mm
Z
26.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models