Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Normal Duty Adapter and Nut Metric Bore D - GT and GTM Adapter & Lock Nut Assemblies
Bill of material
136593
SERIES
Series
SS
Shaft Size
mm
PN
Part No.
DESCRIPTION
Description
A
mm
C
mm
D
mm
J
mm
L
mm
N
Screw
10 - 32 x 1/4
NDM1
4.8260 mm
KDM1
3.9624 mm
W
mm
X
mm
Y
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели