136367
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/pillow_blocks/tb_gt_asmtab.prj},{NB=136367},{SERIES=206},{SS=30},{PN=136367},{DESCRIPTION=TB-GT-30M},{LUBE=},{WEIGHT=1.7},{A=40.9},{B=101.6},{C=38.1},{D=76.2},{J=85.7},{L=50.8},{M=42.9},{N=15.9},{R=M10 },{S=27.4},{Z=26.2},{DOD=10},{DMINN=8.376},{PPATH=tb_gt_templ.prj},{INFO=infotext},{BOD=62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Tapped Base Metric Bore - GT Normal Duty Tapped Base Pillow Blocks
Bill of material
136367
SERIES
Series
206
206
SS
Shaft Size
30
30
mm
PN
Part No.
136367
136367
DESCRIPTION
Description
TB-GT-30M
TB-GT-30M
A
40.9
40.9
mm
B
101.6
101.6
mm
C
38.1
38.1
mm
D
76.2
76.2
mm
J
85.7
85.7
mm
L
50.8
50.8
mm
M
42.9
42.9
mm
N
(Min Tap Depth)
15.9
15.9
mm
R
(Bolt Holes Metric THD)
M10
M10
S
27.4
27.4
mm
Z
26.2
26.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求