Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Metalwork
Description
Grippers with 2 parallel roller-recirculation jaws series P2
Bill of material
W1570160200
CODE
Code
DESCRIPTION
Description
P
Min./max. operating pressure
1.5 - 7 bar
T
Temprature range
5 - 60 °C
MF
Maximum operating frequency
2 cycles/s
F
Fluid
20 µm
S
Size
B
Bore
mm
SS
Single jaw stroke
mm
CF
Closing force at 6 bar
N
OF
Opening force at 6 bar
N
WEIGHT
Weight
g
G
Grippers
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models