Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Metalwork
Description
Grippes with 2 jaws, fulcrum series P7
Bill of material
W1590200200
CODE
Code
DESCRIPTION
Description
CF
Clamping force at 6 bar
OP
Operating pressure
bar
F
Fluid
Lubricated or unlubricated filtered air
T
Temperature range
+5°C to 70°C
MAT
Materials
Anodized aluminum body: NBR/polyurethane seal
G
AC1
Sensor 1
AC2
Sensor 2
WEIGHT
Weight
g
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models