Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
GRLO-..-QS - flow control valve
Bill of material
175042 GRLO-M3-QS-3
TNR
Part number
TYP
Type
D
Thread
D1
mm
D2
mm
DKDR
mm
B
Width
mm
B1
Width
0.000 mm
L
Height
mm
L1
Hoehe Gewinde
mm
L2
Hoehe Anschluss
mm
L3
Stroke
mm
SW
Width across flats
7.000 mm
S
0.000 mm
H
mm
H1
mm
T
Land
1.000 mm
QS
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models