Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRM0_Metric - Series GRM Metric Clamp Size 0
Bill of material
GRM0TS-6-00-45
IDNR
Model
GRM
SIZE
Unit Size
0
MOUNT
Mounting Option
JSO
Jaw Style Option
DN
Design No.
6
JPA
Jaw Opening - Jaw A
JAWATIP
Jaw A Tip Option
JPB
Jaw Opening - Jaw B
JAWBTIP
Jaw B Tip Option
PORTFIT
Port Fitting Option
HSGOPT
Housing Option
SWPOS
Switch Position
SWITCH
Switch Type
PANELTHK
Panel Thickness
SEAL
Seal
TIPA
Optional Tip Jaw A
TIPB
Optional Tip Jaw B
MOUNTACC
Mounting Accessories
POSITION
Jaw Position
TB4
'','Blank-None','TB180','TB180','TB181','TB181','TB182','TB182'
MASS
Mass
0.970 lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    GRM2_Metric - Series GRM Metric Clamp Size 2
    PHD
    GRM1_Metric - Series GRM Clamp Metric Size 1
    PHD
    GRM4_Metric - Series GRM Metric Clamp Size 4
    PHD
    GRM0 - Series GRM Clamp Size 0
    PHD
    GRM1 - Series GRM Clamp Size 1
    PHD
    GRS Imperial Gripper - GRS Imperial Gripper
    PHD
    GRD - Series GRD Parallel Pneumatic Gripper
    PHD
    GRM2 - Series GRM Clamp Size 2
    PHD
    GRM4 - Series GRM Clamp Size 4
    PHD
    PHD Modular Mounting Plate for Metric Units - Modular Mounting Solutions
    PHD
    TDC Double Hole Clamp - TDC Double Hole Clamp
Previews
3D
2D
Download CAD models