Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRM2_Metric - Series GRM Metric Clamp Size 2
Bill of material
GRM2TS-6-00-15
IDNR
Model Number
GRM
SIZE
Clamp Size
2
MOUNT
Mounting
JSO
Jaw Style Option
DN
Design No.
6
JPA
Jaw Opening - Jaw A
JATO
Jaw A Tip Option
JPB
Jaw Opening - Jaw B
JBTO
Jaw B Tip Option
PF
Port Fittings
BODYOPT
Body Options
G11OPTION
High Temp Option
HOPTIONA
Position 3 Plate
HOPTIONB
Position 1 Plate
JOPTION
J Options
SSENSOR
Switch Options
MOUNTACC
Mounting Options
HOUSINGOPT
Housing Option
PANELPOS
Switch Housing Position
PANELSW
Panel Switch Type
PANELTHK
Panel Thickness
PSSENSOR
Positional Sensing Detection
PSSENSOR8
Switch
TA
TA Tip
TB
TB Tip
SEAL
Seals
POSITION
Jaw Opening
B1
0.0 mm
B2
0.0 mm
B3
0.0 mm
B4C
B4 (CLOSED)
0.0 mm
B4O
B4 (OPEN)
0.0 mm
B5C
B5 (CLOSED)
0.0 mm
B5O
B5 (OPEN)
0.0 mm
B6
0.0 mm
F1MAX
F1 MAX
0.0 mm
F1MIN
F1 MIN
0.0 mm
F3
0.0 mm
F4
0.0 mm
F5
0.0 mm
J1C
J1 (CLOSED)
0.0 mm
J1O
J1 (OPEN)
0.0 mm
J2C
J2 (CLOSED)
0.0 mm
J3
0.0 mm
J4
0.00 mm
J5
0.0 mm
J6C
J6 (CLOSED)
0.0 mm
J6O
J6 (OPEN)
0.0 mm
J7
0.0 mm
J8
0.0 mm
J9
0 mm
J10
N/A
J11
0.0 mm
J12C
J12 (CLOSED)
0.0 mm
J12O
J12 (OPEN)
0.0 mm
J14
0.0 mm
J15O
J15 (OPEN)
0.0 mm
J16P
J16 (PARALLEL)
0.0 mm
J17
0.0 mm
J18
0.0 mm
J19
0.0 mm
J20
0.0 mm
J21
0.0 mm
P1
0.0 mm
P2
0.0 mm
P3
0.0 mm
M1
0.0 mm
M2
0.0 mm
M3
0.00 mm
M4
0.0 mm
M5
0.0 mm
M6
0.0 mm
M7
0 mm
M8
0.0 mm
M9
0.0 mm
M10
0.0 mm
M11
0.0 mm
M12
0.0 mm
M13
0.0 mm
M14
0.0 mm
MP1
0.0 mm
MP2
0.0 mm
MP3
N/A
MP4
0.0 mm
MT1
0.0 mm
MT2
0.0 mm
MT3
N/A
MT4
0.0 mm
S1
0.0 mm
S2
0.0 mm
T1
0.0 mm
T2
0.0 mm
T3
0.0 mm
MR1
28.5 mm
MR2
35.5 mm
MR3
M6 x 1.0 x 10.5 DP
MT1T
MT1 Mounting T
3.3 mm
MT2T
MT2 Mounting T
17.8 mm
MT3T
MT3 Mounting T
25.4 mm
MT4T
MT4 Mounting T
M6 x 1.0 x .8.0 DP
MT5T
MT5 Mounting T
54.8 mm
MT6T
MT6 Mounting T
40.3 mm
MT7T
MT7 Mounting T
M6 x 1.0 x 6.3 DP
MT8T
MT8 Mounting T
45.3 mm
MT9T
MT9 Mounting T
9.5 mm
PF1MIN
PF1 (MIN)
0.0 mm
PF1MAX
PF1 (MAX)
0.0 mm
PF2
0.0 mm
PF3
0.0 mm
PF4
0.0 mm
H1
0.0 mm
H2
0.0 mm
H3
0.0 mm
H3MIN
H3 (MIN)
0.0 mm
H3MAX
H3 (MAX)
0.0 mm
H4
0.0 mm
H5
0.0 mm
H6
0.000 mm
H7
0.0 mm
E1
0.0 mm
E2C
E2 (CLOSED)
0.0 mm
E3
0.0 mm
E3O
E3 (OPEN)
0.0 mm
E4
0.0 mm
E4C
E4 (CLOSED)
0.0 mm
E4O
E4 (OPEN)
0.0 mm
E5
0.0 mm
E6
0.0 mm
E7
0.0 mm
E8
0.0 mm
E9
0.0 mm
E10
0.0 mm
E11
0.0 mm
E12
0.0 mm
E13
0.0 mm
UW
Unit Weight
0.9 kg
WA
Weight Adder
0.0 kg
TW1
Tip Weight Jaw A
0.0 kg
TW2
Tip Weight Jaw B
0.0 kg
BOW
Body Option Weight
0.0 kg
WR
Weight Reducer
0.0 kg
WEIGHT
Weight
0.9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    GRM1_Metric - Series GRM Clamp Metric Size 1
    PHD
    GRM4_Metric - Series GRM Metric Clamp Size 4
    PHD
    GRM2 - Series GRM Clamp Size 2
    PHD
    190/191 Gripper - 190/191 Grippers
    PHD
    GRB_M - GRB Metrisch Greifer
    PHD
    GRW_M - GRW Gripper_m
    PHD
    OCG1 Cylinder - OCG1 Cylinder
    PHD
    CRS_6 Metric - CRS Design 6 Metric Compact Cylinder Body
    PHD
    EGRR12-5 Gripper - Series EGRR Gripper
    PHD
    OSW Slide - OSW Slide
    PHD
    GRB - GRB Grippers
    PHD
    OSP Slide - OSP Slide
    PHD
    SFP_Design6_Met - SFP Design 6 Metric Slides
    PHD
    5300 par grp met - 5300 Parallel Gripper Metric
Previews
3D
Dimension
2D
Download CAD models