Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRM2 - Series GRM Clamp Size 2
Bill of material
GRM2TS-2-00-15
IDNR
Model Number
GRM
SIZE
Clamp Size
2
MOUNT
Mounting
JSO
Jaw style option
DN
Design No.
2
JPA
Jaw Opening - Jaw A
JATO
Jaw A Tip Option
JPB
Jaw Opening - Jaw B
JBTO
Jaw B Tip Option
PF
Port Fittings
BODYOPT
Body Options
G11OPTION
High Temp Option
HOPTIONA
Position 3 Plate
HOPTIONB
Position 1 Plate
JOPTION
J Options
SSENSOR
Switch Options
MOUNTACC
Mounting Options
HOUSINGOPT
Housing Option
PANELPOS
Switch Housing Position
PANELSW
Panel Switch Type
PANELTHK
Panel Thickness
PSSENSOR
Positional Sensing Detection
PSSENSOR8
Switch
TA
TA Tip
TB
TB Tip
SEAL
Seals
POSITION
Jaw Opening
B1
0.000 Inch
B2
0.000 Inch
B3
0.000 Inch
B4C
B4 (CLOSED)
0.000 Inch
B4O
B4 (OPEN)
0.000 Inch
B5C
B5 (CLOSED)
0.000 Inch
B5O
B5 (OPEN)
0.000 Inch
B6
0.000 Inch
F1MAX
F1 MAX
0.000 Inch
F1MIN
F1 MIN
0.000 Inch
F3
0.000 Inch
F4
0.000 Inch
F5
0.000 Inch
J1C
J1 (CLOSED)
0.000 Inch
J1O
J1 (OPEN)
0.000 Inch
J2C
J2 (CLOSED)
0.000 Inch
J3
0.000 Inch
J4
0.000 Inch
J5
0.000 Inch
J6C
J6 (CLOSED)
0.000 Inch
J6O
J6 (OPEN)
0.000 Inch
J7
0.000 Inch
J8
0.000 Inch
J9
0.000 Inch
J10
N/A
J11
0.000 Inch
J12C
J12 (CLOSED)
0.000 Inch
J12O
J12 (OPEN)
0.000 Inch
J14
0.000 Inch
J15O
J15 (OPEN)
0.000 Inch
J16P
J16 (PARALLEL)
0.000 Inch
J17
0.000 Inch
J18
0.000 Inch
J19
0.000 Inch
J20
0.000 Inch
J21
0.000 Inch
P1
0.000 Inch
P2
0.000 Inch
P3
0.000 Inch
M1
0.000 Inch
M2
0.000 Inch
M3
0.000 Inch
M4
0.000 Inch
M5
0.000 Inch
M6
0.000 Inch
M7
0.000 Inch
M8
0.000 Inch
M9
0.000 Inch
M10
0.000 Inch
M11
0.000 Inch
M12
0.000 Inch
M13
0.000 Inch
M14
0.000 Inch
MP1
0.000 Inch
MP2
0.000 Inch
MP3
N/A Inch
MP4
0.000 Inch
MT1
0.000 Inch
MT2
0.000 Inch
MT3
N/A
MT4
0.000 Inch
S1
0.000 Inch
S2
0.000 Inch
T1
0.000 Inch
T2
0.000 Inch
T3
0.000 Inch
MR1
1.122 Inch
MR2
1.398 Inch
MR3
M6 x 1.0 x .413 DP
MT1T
MT1 Mounting T
0.131 Inch
MT2T
MT2 Mounting T
0.7 Inch
MT3T
MT3 Mounting T
1.000 Inch
MT4T
MT4 Mounting T
M6 x 1.0 x .315 DP
MT5T
MT5 Mounting T
2.159 Inch
MT6T
MT6 Mounting T
1.586 Inch
MT7T
MT7 Mounting T
M6 x 1.0 x .250 DP
MT8T
MT8 Mounting T
1.783 Inch
MT9T
MT9 Mounting T
0.374 Inch
PF1MIN
PF1 (MIN)
0.000 Inch
PF1MAX
PF1 (MAX)
0.000 Inch
PF2
0.000 Inch
PF3
0.000 Inch
PF4
0.000 Inch
H1
0.000 Inch
H2
0.000 Inch
H3
0.000 Inch
H3MIN
H3 (MIN)
0.000 Inch
H3MAX
M3 (MAX)
0.000 Inch
H4
0.000 Inch
H5
0.000 Inch
H6
0.000 Inch
H7
0.000 Inch
E1
0.000 Inch
E2C
E2 (CLOSED)
0.000 Inch
E3
0.00 Inch
E3O
E3 (OPEN)
0.000 Inch
E4
0.000 Inch
E4C
E4 (CLOSED)
0.000 Inch
E4O
E4 (OPEN)
0.000 Inch
E5
0.000 Inch
E6
0.00 Inch
E7
0.00 Inch
E8
0 Inch
E9
0.000 Inch
E10
0.000 Inch
E11
0.000 Inch
E12
0.000 Inch
E13
0.00 Inch
UW
Unit Weight
2.10 lb
WA
Weight Adder
0.00 lb
TW1
Tip Weight Jaw A
0.00 lb
TW2
Tip Weight Jaw B
0.00 lb
BOW
Body Option Weight
0.00 lb
WR
Weight Reducer
0.0 lb
WEIGHT
Weight
2.10 lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    GRM2_Metric - Series GRM Metric Clamp Size 2
    PHD
    GRM1 - Series GRM Clamp Size 1
    PHD
    GRM4 - Series GRM Clamp Size 4
    PHD
    OSP Slide - OSP Slide
    PHD
    PNC Clamp - PNC Clamp
    PHD
    GRB - GRB Grippers
    PHD
    GRM4_Metric - Series GRM Metric Clamp Size 4
    PHD
    ECV cylinder - ECV cylinder
    PHD
    PEC Metric - Series PEC Clamp Metric
    PHD
    RA - RA Rotary Actuators
    PHD
    PA - PHD
    PHD
    ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
    PHD
    ECP - ECP Cylinder
    PHD
    TGM Gripper Mount - TGM Gripper Mount
Previews
3D
Dimension
2D
Download CAD models