Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRM4_Metric - Series GRM Metric Clamp Size 4
Bill of material
GRM4TS-6-00-22
IDNR
Model Number
GRM
SIZE
Clamp Size
4
MOUNT
Mounting
JSO
Jaw Style Option
DN
Design No.
6
JPA
Jaw Opening - Jaw A
JATO
Jaw A Tip Option
JPB
Jaw Opening - Jaw B
JBTO
Jaw B Tip Option
PF
Port Fittings
BODYOPT
Body Options
G11OPTION
High Temp Unit
MOUNTACC
Mounting Options
HOUSINGOPT
Housing Option
PSSENSOR
Positional Sensing Detection
PSSENSOR8
Switch
TA
TA Tip
TB
TB Tip
SEAL
Seals
POSITION
Jaw Opening
MOUNTT
'T','R','S','W','A','B','P','C'
B1
0.0
B2
0.0 mm
B3
0 mm
B4C
B4 (CLOSED)
0.0 mm
B4O
B4 (OPEN)
0.0 mm
B5C
B5 (CLOSED)
0.0 mm
F1MAX
F1 MAX
0.0 mm
F1MIN
F1 MIN
0.0 mm
F3
0.0 mm
F4
0.0 mm
F5
0.0 mm
J1C
J1 (CLOSED)
0.0 mm
J1O
J1 (OPEN)
0.0 mm
J2C
J2 (CLOSED)
0.0 mm
J3
0.00 mm
J4
0.00 mm
J5
0.0 mm
J6C
J6 (CLOSED)
0 mm
J6O
J6 (OPEN)
0.0 mm
J7
0.0 mm
J8
0.0 mm
J9
0
J12C
J12 (CLOSED)
0.0 mm
J14
0.0 mm
J15O
J15 (OPEN)
0.0 mm
J16P
J16 (PARALLEL)
0.0 mm
J17
0.0 mm
J18
0 mm
J19
0 mm
J20
0.0 mm
J21
0.0 mm
P1
0.0 mm
P2
0.0 mm
P3
0.0 mm
M1
0.0 mm
M2
0.0 mm
M3
0.00 mm
M4
0.0 mm
M5
0.0 mm
M6
0.0 mm
M7
0 mm
M8
0.0 mm
M9
0.0 mm
M10
0.0 mm
M11
0.0 mm
M12
0.0 mm
M13
0 mm
M14
0 mm
S1
0 mm
T1
0 mm
T2
0.0 mm
T3
0.0 mm
FB1
0 mm
MR1
38 mm
MR2
43 mm
MR3
M8 x 1.25 x .13.0 DP
MT1
5.5 mm
MT2
25.4 mm
MT3
35.6 mm
MT4
M6 x 1.0 x 9.0 DP
MT5
76.9 mm
MT6
31.8 mm
MT7
M6 x 1.0 x 12.0 DP
MT8
64 mm
MT9
11.800 mm
PF1MIN
PF1 (MIN)
0 mm
PF1MAX
PF1 (MAX)
0 mm
PF2
0 mm
PF3
0.0 mm
PF4
0 mm
H1
0.0 mm
H2
0.0 mm
H3
0.0 mm
H3MIN
H3 (MIN)
0.0 mm
H3MAX
H3 (MAX)
0.0 mm
H4
0.0 mm
H5
0.0 mm
H6
0.0 mm
H7
0.0 mm
E1
0.0 mm
E2C
E2 (CLOSED)
0.0 mm
E3
0.0 mm
E4
0.0 mm
E5
0.0 mm
E6
0.0 mm
E7
0.0 mm
E8
0.0 mm
E9
0.0 mm
E10
0.0 mm
UW
Unit Weight
1.91 kg
WA
Weight Adder
0.00 kg
TW1
Tip Weight Jaw A
0.00 kg
TW2
Tip Weight Jaw B
0.00 kg
BOW
Body Option Weight
0.00 kg
WEIGHT
Weight
1.91 kg
NIL
''
PANELPOS
Switch Housing Position
PANELSW
Panel Switch Type
PANELTHK
Panel Thickness
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    GRM2_Metric - Series GRM Metric Clamp Size 2
    PHD
    GRM1_Metric - Series GRM Clamp Metric Size 1
    PHD
    PFC_M - PFC_M Clamps
    PHD
    GRM2 - Series GRM Clamp Size 2
    PHD
    GRM0_Metric - Series GRM Metric Clamp Size 0
    PHD
    GRM4 - Series GRM Clamp Size 4
    PHD
    PNC Metric Clamp - PNC Metric Clamp
    PHD
    GRR - Series GRR Grippers
    PHD
    PLK6 Pin Clamp Housing - PLK6 Pin Clamp
    PHD
    GRK_M - Series GRK Metric Parallel Pneumatic Gripper
    PHD
    5300 ang grp met - 5300 Angular Gripper Metric
    PHD
    CTS_6 Metric - CTS Design 6 Metric Compact Cylinder
    PHD
    OGZ Gripper - OGZ Gripper
    PHD
    PB - PB Clamps
Previews
3D
Dimension
2D
Download CAD models