Catalog navigation
Výběr CAD modelu
Available products: 30
HELP_VARIABLE
Company
Pflitsch
Description
Grommet single
Bill of material
PFLITSCH CAB GL18
BEZ
Description
CABseal Grommet one foldTPE
ARTNR
Catalog identification number
W
Material
TPE
F
Color
black - RAL 9005
B1
Width outside
mm
H1
Height outside
mm
C1
Depth outside
20 mm
C2
Depth outside
32 mm
ADK
Number of cable glands
1
DMIN
Sealing range min.
mm
DMAX
Sealing range max.
mm
TMIN
Temperature min.
-40 °C
TMAX
Temperature max.
100 °C
VG
Packaging size
VS
Package unit
Piece
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model