Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SIEMENS
Description
Ground terminal block
Bill of material
8WH20030CF07
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB789
max. connectable conductor cross-section multiple wire
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB940
min. connectable conductor cross-section multiple wire
mm²
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
35 °C
AAP403
Number of contact points per level
AAP530
Number of levels
1
BAA018
Length
mm
BAA351
Color
green-yellow
BAB680
Connection position
top
BAC034
Connection type
BAC137
Width of spacing
mm
BAC140
Combustibility class
V0
BAC375
Connection type 2
BAC476
height at lowest possible mounting
mm
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
mm²
BAC677
Max. line cross section, rigid
mm²
BAC739
Min. line cross section, flexible
mm²
BAC740
Min. line cross section, rigid
mm²
BAD570
PEN function possible
false
BAD774
Closing plate required
false
BAG640
Assembly type
Bus bar fastening
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
COO
Country of origin
CTC
Customs tariff number
85369010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models