Catalog navigation
CAD model selection
Selectable products: 331
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Ground Worm, Worm Gears (AG)
Bill of material
AG2-60R1J28
CN
Catalog No.
COMBINATION
Combination
NM
Nominal axilal module
mm
RR
Reduction ratio
NT
Number of teeth
NS
Number of starts
HT
Hand of thread
R
A
Bore
mm
B
Hub diameter
mm
C
Pitch diameter
mm
D
Throat diameter
mm
D1
Outside diameter
mm
E
Face width
mm
F
Hub length (R)
mm
F1
Hub length (L)
0 mm
G
Total length
mm
H
Web thickness
mm
I
Web outside diameter
mm
J
Mounting distance
mm
SH
Shape
PN1
Partner gear
PN2
Partner gear (with shaft)
MHP
Mounting hole position
mm
KW
Key width
mm
KD
Key depth
mm
TS
Tap size
mm
TOOTH
Tooth on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KHK KOHARA GEAR
    Worms, Worm Gears (BG)
    KHK KOHARA GEAR
    Worms, Worm Gears (CG)
    KHK KOHARA GEAR
    Ground Worm Shaft, Worm Gears (KWG)
    KHK KOHARA GEAR
    Ground Worm, Worm Gears (SWG)
    KHK KOHARA GEAR
    Worms, Worm Gears (SW)
    KHK KOHARA GEAR
    Ground Worm Shaft, Worm Gears (AGF)
    KHK KOHARA GEAR
    Duplex Worms, Worm Gears (AGDL)
    KHK KOHARA GEAR
    Worms, Plastic Worm Gears (SUW)
    KHK KOHARA GEAR
    Duplex Worms, Worm Gears (KWGDL)
    KHK KOHARA GEAR
    Worms, Worm Gears (DG)
    KHK KOHARA GEAR
    Spiral Bevel Gears (MBSA)
    KHK KOHARA GEAR
    Ground Spur Gears (MSGA)
    KHK KOHARA GEAR
    Worms, Plastic Worm Gears (PG)
    KHK KOHARA GEAR
    [CP] Stainless Steel Spur Gears (SUS[CP])
Previews
3D
Dimension
2D
Download CAD models