Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRR_M - Series GRR Grippers - Metric
Bill of material
GRR02-6-63x150
IDNR
Ident number
GRR
SYNCH3
Synch
JAW
Jaw
2
DN
Design No.
6
SIZE
Size
63
STROKE
Stroke
mm
LOPT
RODLOK
RodLok
SEAL
Seal
ZOPT
SENSOR
Sensor
AN
AN - Jaw Travel Limitation on open (both jaws)
AT
AT - Jaw Travel Limitation on closed (both jaws)
AP
AP - Jaw Travel Limitation on open (location 26)
AR
AR - Jaw Travel Limitation on closed (location 26)
AU
AU - Jaw Travel Limitation on closed (location 48)
AQ
AQ - Jaw Travel Limitation on open (location 48)
POSITION
Position
SWITCH
Switch
SWBRKT
Switch Bracket
SWTARGET
Switch Target
COLLAR
Collar
AC
A Close
120.000 mm
AO
A Open
270.000 mm
B1
439.800 mm
B2
88.900 mm
B3
90.000 mm
B4
25.400 mm
B5
25.100 mm
B6
25.400 mm
B7
19.100 mm
B8
158.800 mm
J1
105.100 mm
J2
88.900 mm
J3
60.000 mm
J4
66.000 mm
J5
33.000 mm
J6
M12 x 1.75 x 25.0 DP
J7
12.0 x 15.9 DP
J8
161.900 mm
J9
47.000 mm
K1
45.000 mm
K2
320.000 mm
K3
209.800 mm
K4
159.000 mm
K5
108.200 mm
K6
60.000 mm
K7
M8 x 1.25 x 19.0 DP
K8
8.0 x 19.0 DP
P1
1/4 BSPP
P2
1/8 BSPP
P3
9.5 mm
P4
114.3 mm
P5
82.6 mm
P6
8.7 mm
P7
10.5 mm
P8
15 mm
A1
4.191 mm
L1
48.3 mm
L2
4.2 mm
L3
20.0 mm
L4
125.0 mm
L5
3.6 mm
L6
27.2 mm
L7
30.9 mm
L8
133.5 mm
L9
56.1 mm
L10
41.9 mm
L11
91.9 mm
L12
115.6 mm
L13
158.3 mm
L14
L14 Weight Adder for GRR12
1.79 kg
L15
L15 Weight Adder for GRR02 & GRR22
3.58 kg
L16
100.6 mm
L17
27.1 mm
GW
Gripper Weight
12.7 kg
A
120.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    GRR - Series GRR Grippers
    PHD
    GRT_M - GRT Parallel 3 Jaw Metric Gripper
    PHD
    GRW_M - GRW Gripper_m
    PHD
    EGRR12-5 Gripper - Series EGRR Gripper
    PHD
    RI_M - RI Metric Rotary Actuator
    PHD
    ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
    PHD
    GRL_M - GRL Grippers
    PHD
    5300 par grp - 5300 Parallel Gripper
    PHD
    GRH Gripper - GRH Gripper
    PHD
    PA_M - PHD
    PHD
    GRS Metric Gripper - GRS Metric Gripper
    PHD
    OGZ Gripper - OGZ Gripper
    PHD
    PLKD_M - Series PLKD Clamp
    PHD
    GRL - Series GRL Parallel Pneumatic Gripper
Previews
3D
Dimension
2D
Download CAD models