Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
PHD
Description
GRS Imperial Gripper - GRS Imperial Gripper
Bill of material
GRS33-2-27X4.5
IDNR
Ident Number
GRS
GRIP
Grip Force
3
JAW
Jaw Style
DN
Design No.
2
SIZE
Unit Size
TRAVEL
Min Total Jaw Travel
MANIFOLD
Manifold Option
PURGE
Purge Port Option
PORT
Port Option
SENSOR
Sensor Option
MOUNT
Mounting Option
SPRING
Spring Assist Option
LUBE
Lubrication
SEAL
Seal Option
SWITCH
Switch Bundle
SWSERIES
Switch Series
SWCKT
Switch Circuitry
SWCBL
Switch Cable Type
SWQTY
Switch Quantity
POSITION
AC
A Closed
Inch
AO
A Open
Inch
A
Inch
B1
Inch
B2
Inch
B3
Inch
B4
Inch
B5
Inch
B6
Inch
B7
Inch
B8
Inch
B9
Inch
J1
J1 Thread
J2
J2 Dowel
J3
Inch
J4
Inch
J5
Inch
J6
Inch
J7
Inch
J8
Inch
J9
Inch
J10
Inch
J11
Inch
J12
Inch
K1
K1 Thread
K2
Inch
K3
Inch
K4
K4 Dowel
K5
Inch
K6
Inch
K7
Inch
K8
Inch
K9
K9 Thread
K10
Inch
K11
Inch
K12
Inch
K13
K13 Dwl Dia
P1
P1 Port Thread
P2
Inch
P3
Inch
P4
Inch
P5
Inch
P6
Inch
P7
Inch
P8
Inch
P9
Inch
P13
Inch
P14
Inch
P16
P16 -UB48 Port Thd
P17
Inch
P18
Inch
P19
Inch
P20
Inch
P21
P21 Port
P21UB48
P21 -UB48
Inch
P22
Inch
P22UB48
P22-UB48
Inch
P23
Inch
P23MANF
P23
Inch
P24
Inch
P24MANF
P24
Inch
P25
Inch
P30
Inch
P31
Inch
P32
P32 Port Thd -LT37
10-32 x 0.157 DP
P33
Inch
CP1
0.098 Inch
CP2
Inch
CP3
Inch
PS1
PS2
Inch
PS3
Inch
PS4
Inch
PS5
Inch
PS6
Inch
PS7
Inch
PS8
Inch
PS9
Inch
PS10
0.079 Inch
PS11
0.051 Inch
PS13
Inch
HS2
Inch
HS8
0.051 Inch
H11
3.000 Inch
H12
2.500 Inch
H13
6.000 Inch
H2
Inch
H3
Inch
H4
0.000 Inch
M11
Inch
M12
Inch
M13
Inch
M2
Inch
M3
Inch
HS3
Inch
HS4
Inch
HS5
Inch
HS6
Inch
C1
Inch
C2
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    SE/SD slide - SE/SD slide
    PHD
    GRS Metric Gripper - GRS Metric Gripper
    PHD
    RL - RL Rotary Actuators
    PHD
    SAL/SAH - SAL/SAH Slides
    PHD
    ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
    PHD
    GRW - GRW Gripper
    PHD
    190/191 Gripper - 190/191 Grippers
    PHD
    5300 par grp - 5300 Parallel Gripper
    PHD
    GRT_M - GRT Parallel 3 Jaw Metric Gripper
    PHD
    GRW_M - GRW Gripper_m
    PHD
    GRA - GRA Gripper
    PHD
    SG4 - Series SG Slides
    PHD
    GRF Imperial Gripper - GRF Imperial Gripper
    PHD
    STP - PHD-Series STP Slides With Profile Rail
Previews
3D
2D
Download CAD models