Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Camozzi
Description
Manifold base with common exhaust CNVL62-CNVL66
Bill of material
CNVL-63
MOD
Mod.
A
29.5 mm
B
35.5 mm
C
108 mm
D
70 mm
E
19.5 mm
F
39 mm
G
33.5 mm
H
120 mm
L1
mm
L2
mm
M
5.5 mm
N
33 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models