Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Murrplastik
Description
GS 420 gliding shoe
Bill of material
GS 560056090400300
TYP
Type
BESTNR
Order No.
BEZEICHNUNG
Description
GS 420 gliding shoe
EB
Installation site
Inside bend
R
Min. radius
150.0 mm
GH
Gliding shoe height
6.0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели