Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPC
Description
GSA22 - Adjustable gas spring Øcylinder 22mm - Simplified view
Bill of material
HPC - GSA-22-150A
REF
Part number
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
COU
Stroke
mm
L
mm
D1
Ø
22 mm
D2
Ø
10 mm
N
8.1 mm
A
10 mm
P
20 mm
E
10 mm
M
Ø
M8
F
Force
1300 N
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models