Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
GSAFZ, GPSAFZ - Shafts - One End Threaded - One End Tapped with Undercut and Wrench Flats
Bill of material
GSAFZ13-25-F5-M6-N4-SC0
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT11
Shaft End M Change to Fine Thread
MMC
MMC(Fine) Selection
MMS
MMS(Fine) Selection
M
M(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
Y
(Y) Max.
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models