Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
GSFJC, GPSFJC - Shafts - One End Tapped with Wrench Flats
Bill of material
GSFJC13-25-M4-SC0
PN
Part Number
D
mm
ST
Surface Treatment
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT13
Left End Change to Fine Tapped Thread
MSC
MSC(Fine) Selection
M
M(Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HH
h
0 mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models