Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
GSHXJ, CSHXJ - Adjusting Support Pins - Stepped - Configurable Flanged Type - Standard
Bill of material
GSHXJ5-P3.0-Q2.00-K5-L10.00-B2.0
PN
Part Number
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H
mm
MM
m
mm
ALT1
Wrench Flats
HC
HC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models