Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18i3UE A - Overvoltage protection
Bill of material
84.990.1243.0
ARTNR
Artikel-Nr.
84.990.1243.0
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
POLZAHL
Number of poles
3
BEMESSUNGSSPANN
Rated voltage
230 V
LAENGE
Length
37.5 mm
HOEHE
Height
32.5 mm
BREITE
Width
13.0 mm
ECLASS81
eClass 8.1
27130806
ETIM60
ETIM 6.0
EC000942
ETIM50
ETIM 5.0
EC000942
ZERTIFIKATE
Certificates
STANDARD
Umweltschutzstandard
STANDARD1
Umweltschutzstandard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models