Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GTH5-100W
Bill of material
GTH5-L2-50-BC-M10-C3
MODEL
Model
GTH5
SCREW
Screw accuracy
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
LMS
Limit maximum speed
3000 rpm/min
LSS
Line speed
100 mm/sec
AAD
Acceleration and deceleration
200 ms
RPA
Repeat positioning accuracy
±0.005 mm
MPW
Maximum portable weight
30.0 kg
L
270.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
2.23 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models