Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TOYO
Description
GTH5D
Bill of material
GTH5D-L2-60-BC-M10-C3-0001
MODEL
Model
GTH5D
ACCURACY
Screw accuracy
BSL
Ball Screw Lead
STROKE
Stroke
mm
Wert eingeben für STROKE
Stroke
mm
cm
inch
ft
POS
mm
Wert eingeben für POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
420.5 mm
A
75 mm
M
2 mm
N
8 mm
P
175 mm
KG
2.62 kg