Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GINIER
Description
GTH8
Bill of material
GTH8-L5-50-BC-M20-C3
MODEL
model
GTH8
SB
Screw brand
L-Standard platform system
SL
Screw lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
brake
HS
Origin sensor
LS
Limit Sensor
L
328.0 mm
A
50 mm
N
6
M
1
P
50.0
KG
3.9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models