Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
GTHA12 - Ball Screw Drive
Bill of material
GTHA12-L05-50-BC-M40-C3
MODEL
Model
GTHA12
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
MOTOR
Motor
Q
Air pipe joint
L
344.0 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
KG
5.05 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models