您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
GTR1005EC3T-240 SUS
DAI-ICHI SOKUHAN WORKS CO.
C3 Precision ball screw
SUS ball screw
Un-worked shaft ends
Powered by
CAD模型選擇
{issoku/precision_ball_screw/sus_ball_screw/un_workred_shaft_ends/gtr1005e_sus_asmtab.prj},{NB=GTR1005EC3T-240 SUS(0)},{TYPE=GTR},{D1=10},{LEAD=5},{NOC=2.5×1},{LS=240},{DN=},{AC=T},{PN=0},{AG=C3},{S=With plastic seal},{VER=9},{XX=2},{PPATH=assemblies/sus_un_worked_shaft_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
GTR1005E...-SUS - Un-worked shaft ends
Bill of material
GTR1005EC3T-240 SUS
LS
Length of screw (Stroke)
240mm (100)
390mm (250)
240mm (100)
390mm (250)
DN
Direction of nuts
Standard
Reverse (Option)
Standard
Reverse (Option)
AC
Axial clearance
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
PN
Position of nuts
AG
Accuracy grade
C3
CA
Dynamic load ratings Ca
2180
N
COA
Static load ratings Coa
3090
N
S
Seal
With plastic seal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BSF1005E... - Finished shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1405E...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GPR1402R...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1505E...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1520A...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1210E...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1205E...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GPR1202R...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1510E...-SUS - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求